??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 307K-PS-C-2-PU-02
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 307K-PS-C-2-PU-02
VERF
Availability
no more available
BC
Order code
BMF006U
TC
Product identifier
BMF 307K-PS-C-2-PU-02
PX
Product view
41062_00
ICON
WEBINC
Product family
T-slot; Cylinders with pull rods
W
Weight
0.037 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF006U
DESCRIPT
Description
Dimension = 29 x 6.2 x 4.4 mm, Principle of operation = Magnetic field sensor, Cable = PUR, 2 m, Housing material = LCP, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.